Metric AH Withdrawal Sleeve
Spherical Roller Bearing Metric and Inch Accessories
- Sleeves used in the dismounting of tapered bore bearing from shaft.
- Safe and effective dismounting.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
L1 |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|
| AH3140 | d1 N/A 190 mm | L N/A 134 mm | L1 N/A 140 mm | b N/A 21 mm | Thread D1 N/A Tr220x4 | Appropriate Withdrawal Nut No. N/A HM3044 | Appropriate Hydraulic Nut N/A HMV 44 |
CAD
N/A
|
| AH3240 | d1 N/A 190 mm | L N/A 153 mm | L1 N/A 160 mm | b N/A 25 mm | Thread D1 N/A Tr220x4 | Appropriate Withdrawal Nut No. N/A HM3044 | Appropriate Hydraulic Nut N/A HMV 44 |
CAD
N/A
|
| AH24140 | d1 N/A 190 mm | L N/A 158 mm | L1 N/A 171 mm | b N/A 18 mm | Thread D1 N/A Tr210x4 | Appropriate Withdrawal Nut No. N/A HM42T | Appropriate Hydraulic Nut N/A HMV 42 |
CAD
N/A
|
| AH3044G | d1 N/A 200 mm | L N/A 111 mm | L1 N/A 117 mm | b N/A 20 mm | Thread D1 N/A Tr230x4 | Appropriate Withdrawal Nut No. N/A HM 46 T | Appropriate Hydraulic Nut N/A HMV 46 |
CAD
N/A
|
| AH24044 | d1 N/A 200 mm | L N/A 138 mm | L1 N/A 152 mm | b N/A 20 mm | Thread D1 N/A Tr230x4 | Appropriate Withdrawal Nut No. N/A HM46 T | Appropriate Hydraulic Nut N/A HMV 46 |
CAD
N/A
|
| AH3144 | d1 N/A 200 mm | L N/A 145 mm | L1 N/A 151 mm | b N/A 23 mm | Thread D1 N/A Tr240x4 | Appropriate Withdrawal Nut No. N/A HM48 | Appropriate Hydraulic Nut N/A HMV 48 |
CAD
N/A
|
| AH24144 | d1 N/A 200 mm | L N/A 170 mm | L1 N/A 184 mm | b N/A 20 mm | Thread D1 N/A Tr230x4 | Appropriate Withdrawal Nut No. N/A HM46 | Appropriate Hydraulic Nut N/A HMV 46 |
CAD
N/A
|
| AH3948 | d1 N/A 220 mm | L N/A 77 mm | L1 N/A 83 mm | b N/A 16 mm | Thread D1 N/A Tr250x4 | Appropriate Withdrawal Nut No. N/A HM50 | Appropriate Hydraulic Nut N/A HMV 50 |
CAD
N/A
|
| AH3048 | d1 N/A 220 mm | L N/A 116 mm | L1 N/A 123 mm | b N/A 21 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HML52 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A
|
| AH24048 | d1 N/A 220 mm | L N/A 138 mm | L1 N/A 153 mm | b N/A 20 mm | Thread D1 N/A Tr250x4 | Appropriate Withdrawal Nut No. N/A HM50 | Appropriate Hydraulic Nut N/A HMV 50 |
CAD
N/A
|
| AH3148 | d1 N/A 220 mm | L N/A 154 mm | L1 N/A 161 mm | b N/A 25 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM52 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A
|
| AH24148 | d1 N/A 220 mm | L N/A 180 mm | L1 N/A 195 mm | b N/A 20 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM52 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A
|
| AH3952 | d1 N/A 240 mm | L N/A 94 mm | L1 N/A 100 mm | b N/A 18 mm | Thread D1 N/A Tr270x4 | Appropriate Withdrawal Nut No. N/A HM54 | Appropriate Hydraulic Nut N/A HMV 54 |
CAD
N/A
|
| AH3052 | d1 N/A 240 mm | L N/A 128 mm | L1 N/A 135 mm | b N/A 23 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HML56 | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A
|
| AH3152G | d1 N/A 240 mm | L N/A 172 mm | L1 N/A 179 mm | b N/A 26 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HM 56 T | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A
|
| AH24152 | d1 N/A 240 mm | L N/A 202 mm | L1 N/A 218 mm | b N/A 22 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HM56 | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A
|
| AH3956 | d1 N/A 260 mm | L N/A 94 mm | L1 N/A 100 mm | b N/A 18 mm | Thread D1 N/A Tr290x4 | Appropriate Withdrawal Nut No. N/A HM58 | Appropriate Hydraulic Nut N/A HMV 58 |
CAD
N/A
|
| AH3056 | d1 N/A 260 mm | L N/A 131 mm | L1 N/A 139 mm | b N/A 24 mm | Thread D1 N/A Tr300x4 | Appropriate Withdrawal Nut No. N/A MB 52 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A
|
| AH3156G | d1 N/A 260 mm | L N/A 175 mm | L1 N/A 183 mm | b N/A 28 mm | Thread D1 N/A Tr300x4 | Appropriate Withdrawal Nut No. N/A HM 3160 | Appropriate Hydraulic Nut N/A HMV 60 |
CAD
N/A
|
| AH24156 | d1 N/A 260 mm | L N/A 202 mm | L1 N/A 219 mm | b N/A 22 mm | Thread D1 N/A Tr300x4 | Appropriate Withdrawal Nut No. N/A HM60 | Appropriate Hydraulic Nut N/A HMV 60 |
CAD
N/A
|
| AH3960 | d1 N/A 280 mm | L N/A 112 mm | L1 N/A 119 mm | b N/A 21 mm | Thread D1 N/A Tr310x5 | Appropriate Withdrawal Nut No. N/A HM62 | Appropriate Hydraulic Nut N/A HMV 62 |
CAD
N/A
|
| AH3060 | d1 N/A 280 mm | L N/A 145 mm | L1 N/A 153 mm | b N/A 26 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HML64 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|
| AH3160G | d1 N/A 280 mm | L N/A 192 mm | L1 N/A 200 mm | b N/A 30 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HM 3164 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|
| AH24160 | d1 N/A 280 mm | L N/A 224 mm | L1 N/A 242 mm | b N/A 24 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HM64 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|
| AH3260G | d1 N/A 280 mm | L N/A 228 mm | L1 N/A 236 mm | b N/A 34 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HM 3164 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|