Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Outside Diameter (in)

Outside Diameter (mm)

Width (in)

Width (mm)

Part Number

Type

Outside Diameter

Width

Dimension F

CAD

N/A Closed N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
N/A Closed N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A
N/A Closed N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A
N/A Closed N/A 24.15 in613.4 mm N/A 3.87 in98.3 mm N/A 21.82 in554.3 mm N/A
N/A Closed N/A 25.4 in645.2 mm N/A 4.01 in101.9 mm N/A 22.94 in582.6 mm N/A
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2