Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Part Number

Maximum Operating Speed

Bore (d)

O.D. (D)

Width (B)

CAD

N/A 430 rpm N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A
N/A 400 rpm N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A
N/A 360 rpm N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A
N/A 360 rpm N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A
N/A 400 rpm N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A
N/A 400 rpm N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5