Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
226 - 250 of 433 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

N/A 4.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A
N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A
226 - 250 of 433 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »