Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
Medium series bearing products can be utilized in
applications requiring higher load-carrying capacity. Under
normal conditions, medium series also may be selected to
provide an extended bearing life when compared to light series.
Medium series offers the same range of mounting and sealing
solutions as light series, with the exception of hanger units. If
a standard catalog product does not meet your requirements,
a Timken engineer will be happy to provide help and advice on
your application.
Clear
Filter
Shaft Size (in)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE503BXHSAFQFS | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE503BRHSAFQFS | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BXHSAFQ | Shaft Size N/A 5.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BRHSAFQ | Shaft Size N/A 5.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BXHSAFQKPS | Shaft Size N/A 5.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BRHSAFQKPS | Shaft Size N/A 5.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BXHSAFQRSS | Shaft Size N/A 5.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BRHSAFQRSS | Shaft Size N/A 5.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BXHSAFQHTPS | Shaft Size N/A 5.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BRHSAFQHTPS | Shaft Size N/A 5.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BXHSAFQATL | Shaft Size N/A 5.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BRHSAFQATL | Shaft Size N/A 5.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BXHSAFQFS | Shaft Size N/A 5.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE504BRHSAFQFS | Shaft Size N/A 5.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHSAFQ | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BRHSAFQ | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHSAFQKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BRHSAFQKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHSAFQRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BRHSAFQRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHSAFQHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BRHSAFQHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHSAFQATL | Shaft Size N/A 5 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BRHSAFQATL | Shaft Size N/A 5 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
| MSE507BXHSAFQFS | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|