Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
51 - 75 of 1524 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 50.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 50.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 50.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 50.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 50.000 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 50.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 50.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 50.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 50.000 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 50.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A
N/A 2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A
N/A 55.000 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A
N/A 55.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A
N/A 55.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A
51 - 75 of 1524 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »