Tapered Adapter Two-Bolt Pillow Block
Tapered Adapter Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| DVPL17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.7 in195.6 mm | Bolt Spacing Max N/A 8.4 in213.4 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TASD18K080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.25 in336.6 mm | Bolt Spacing Max N/A 14.25 in362 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TAPN18K080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 3.937 in100 mm | Bolt Spacing Min N/A 11.25 in285.8 mm | Bolt Spacing Max N/A 11.63 in295.4 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TAPA18K080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10 in254 mm | Bolt Spacing Max N/A 11.75 in298.5 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TADI18K080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| DVPL18K080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TASD18K303S | Bearing Number N/A 22218 | Shaft Size N/A 3.1875 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.25 in336.6 mm | Bolt Spacing Max N/A 14.25 in362 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TAPN18K303S | Bearing Number N/A 22218 | Shaft Size N/A 3.1875 in | Base to Center Height N/A 3.937 in100 mm | Bolt Spacing Min N/A 11.25 in285.8 mm | Bolt Spacing Max N/A 11.63 in295.4 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TAPA18K303S | Bearing Number N/A 22218 | Shaft Size N/A 3.1875 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10 in254 mm | Bolt Spacing Max N/A 11.75 in298.5 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TADI18K303S | Bearing Number N/A 22218 | Shaft Size N/A 3.1875 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| DVPL18K303S | Bearing Number N/A 22218 | Shaft Size N/A 3.1875 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TASD18K304S | Bearing Number N/A 22218 | Shaft Size N/A 3.2500 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.25 in336.6 mm | Bolt Spacing Max N/A 14.25 in362 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TAPN18K304S | Bearing Number N/A 22218 | Shaft Size N/A 3.2500 in | Base to Center Height N/A 3.937 in100 mm | Bolt Spacing Min N/A 11.25 in285.8 mm | Bolt Spacing Max N/A 11.63 in295.4 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TAPA18K304S | Bearing Number N/A 22218 | Shaft Size N/A 3.2500 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10 in254 mm | Bolt Spacing Max N/A 11.75 in298.5 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TADI18K304S | Bearing Number N/A 22218 | Shaft Size N/A 3.2500 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| DVPL18K304S | Bearing Number N/A 22218 | Shaft Size N/A 3.2500 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| TAPN19K085S | Bearing Number N/A 22219 | Shaft Size N/A 85 mm | Base to Center Height N/A 4.409 in112 mm | Bolt Spacing Min N/A 11.25 in285.8 mm | Bolt Spacing Max N/A 11.63 in295.4 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| DVP20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| TAPA20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.13 in333.5 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| TAPN20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4.41 in112 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.13 in333.5 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| TASD20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.25 in336.6 mm | Bolt Spacing Max N/A 14.25 in362 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| TADI20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| DVPL20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| DVP20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3.5000 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| TAPA20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3.5000 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.13 in333.5 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|