●   The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
●   The eccentric locking feature is ideal for non-reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
26 - 45 of 45 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Total Width (mm)

Total Width (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

CAD

N/A 1.7500 in N/A 85.000 mm3.346 in N/A 56.3 mm2.217 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
N/A 45.000 mm N/A 85.000 mm3.346 in N/A 56.3 mm2.217 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
N/A 1.8750 in N/A 90.000 mm3.543 in N/A 62.7 mm2.469 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
N/A 1.9375 in N/A 90.000 mm3.543 in N/A 62.7 mm2.469 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
N/A 50.000 mm N/A 90.000 mm3.543 in N/A 62.7 mm2.469 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
N/A 2 in N/A 90.000 mm3.543 in N/A 62.7 mm2.469 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
N/A 2 in N/A 100.000 mm3.9370 in N/A 71.4 mm2.811 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
N/A 2.1250 in N/A 100.000 mm3.9370 in N/A 71.4 mm2.811 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 71.4 mm2.811 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
N/A 2.1875 in N/A 100.000 mm3.9370 in N/A 71.4 mm2.811 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
N/A 2.2500 in N/A 110.000 mm4.331 in N/A 77.8 mm3.063 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
N/A 60.000 mm N/A 110.000 mm4.331 in N/A 77.8 mm3.063 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
N/A 2.4375 in N/A 110.000 mm4.331 in N/A 77.8 mm3.063 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
N/A 2.5000 in N/A 120.000 mm4.724 in N/A 85.7 mm3.374 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A
N/A 65.000 mm N/A 120.000 mm4.724 in N/A 85.7 mm3.374 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A
N/A 2.7500 in N/A 125 mm4.921 in N/A 85.7 mm3.374 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A
N/A 70 mm N/A 125 mm4.921 in N/A 85.7 mm3.374 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A
N/A 2.9375 in N/A 130.000 mm5.118 in N/A 92.1 mm3.626 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
N/A 75.000 mm N/A 130.000 mm5.118 in N/A 92.1 mm3.626 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
N/A 3 in N/A 130.000 mm5.118 in N/A 92.1 mm3.626 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
26 - 45 of 45 | Results Per Page | View | Unit of Measure
1 2