• The maximum bore is supplied with a standard ANSI/AGMA 9002-B04 or ISO 286-2 keyway.
  • Taper Lock Bushing mounting screws can be either inch (UNC) or metric (BSW) and care should be taken to select the proper hub part number.
  • Taper Lock Busings are a product of Baldor Dodge and are not included with Lovejoy coupling hubs.
  • Maximum bores size and torque capacities are per Dodge specifications and Lovejoy is not responsible for the accuracy of any of the values listed relative to bore size and torque capacity.
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Lovejoy® Grid Coupling Size

Part Number

Description 

Lovejoy® Grid Coupling Size

Set Screw Style Coupling Size (Dimension T)

Height

Width

Length thru Bore

Dimension HD

CAD

N/A 1030-HUB-1108TL-FRNT MT STD UNC N/A 1030 N/A Taper-Lock 1108 UNC N/A 1.940 in N/A 1.940 in N/A 1.625 in41.30 mm N/A 1.940 in49.28 mm N/A
N/A 1030-HUB-1108TL-FRNT MT STD BSW N/A 1030 N/A Taper-Lock 1108 BSW N/A 1.940 in N/A 1.940 in N/A 1.625 in41.30 mm N/A 1.940 in49.28 mm N/A
N/A 1040-HUB-1108TL-FRNT MT STD UNC N/A 1040 N/A Taper-Lock 1108 UNC N/A 2.250 in N/A 2.250 in N/A 1.625 in41.30 mm N/A 2.250 in57.15 mm N/A
N/A 1040-HUB-1108TL-FRNT STD BSW N/A 1040 N/A Taper-Lock 1108 BSW N/A 2.250 in N/A 2.250 in N/A 1.625 in41.30 mm N/A 2.250 in57.15 mm N/A
N/A 1050-HUB-1215TL-FRNT MT STD UNC N/A 1050 N/A Taper-Lock UNC N/A 2.630 in N/A 2.630 in N/A 1.875 in47.60 mm N/A 2.630 in66.80 mm N/A
N/A 1050-HUB-1108TL-FRNT STD BSW N/A 1050 N/A Taper-Lock 1108 BSW N/A 2.630 in N/A 2.630 in N/A 1.875 in47.60 mm N/A 2.630 in66.80 mm N/A
N/A 1060-HUB-1615TL-FRNT MT STD UNC N/A 1060 N/A Taper-Lock 1615 UNC N/A 3.00 in N/A 3.000 in N/A 2.125 in54.00 mm N/A 3.000 in76.20 mm N/A
N/A 1060-HUB-1615TL-FRNT STD BSW N/A 1060 N/A Taper-Lock 1615 BSW N/A 3.00 in N/A 3.000 in N/A 2.125 in54.00 mm N/A 3.000 in76.20 mm N/A
N/A 1070-HUB-2012TL-FRNT MT STD UNC N/A 1070 N/A Taper-Lock 2012 UNC N/A 3.440 in N/A 3.440 in N/A 2.125 in54.00 mm N/A 3.440 in87.38 mm N/A
N/A 1070-HUB-2012TL-FRNT STD BSW N/A 1070 N/A Taper-Lock 2012 BSW N/A 3.440 in N/A 3.440 in N/A 2.125 in54.00 mm N/A 3.440 in87.38 mm N/A
N/A 1080-HUB-2525TL-FRNT MT STD UNC N/A 1080 N/A Taper-Lock 2525 UNC N/A 4.13 in N/A 4.130 in N/A 2.625 in66.70 mm N/A 4.130 in104.90 mm N/A
N/A 1080-HUB-2525TL-FRNT STD BSW N/A 1080 N/A Taper-Lock 2525 BSW N/A 4.13 in N/A 4.130 in N/A 2.625 in66.70 mm N/A 4.130 in104.90 mm N/A
N/A 1090-HUB-3030TL-FRNT MT STD UNC N/A 1090 N/A Taper-Lock 3030 UNC N/A 4.880 in N/A 4.880 in N/A 3.110 in79.00 mm N/A 4.880 in123.95 mm N/A
N/A 1090-HUB-3030TL-FRNT STD BSW N/A 1090 N/A Taper-Lock 3030 BSW N/A 4.880 in N/A 4.880 in N/A 3.110 in79.00 mm N/A 4.880 in123.95 mm N/A
N/A 1100-HUB-3030TL-FRNT STD UNC N/A 1100 N/A Taper-Lock 3030 UNC N/A 5.590 in N/A 5.590 in N/A 3.490 in88.60 mm N/A 5.590 in142.00 mm N/A
N/A 1100-HUB-3030TL-FRNT STD BSW N/A 1100 N/A Taper-Lock 3030 BSW N/A 5.590 in N/A 5.590 in N/A 3.490 in88.60 mm N/A 5.590 in142.00 mm N/A
N/A 1110-HUB-3535TL-FRNT MT UNC N/A 1110 N/A Taper-Lock 3535 UNC N/A 6.310 in N/A 6.310 in N/A 3.625 in92.00 mm N/A 6.310 in160.27 mm N/A
N/A 1110-HUB-3535TL-FRNT MT BSW N/A 1110 N/A Taper-Lock 3535 BSW N/A 6.310 in N/A 6.310 in N/A 3.625 in92.00 mm N/A 6.310 in160.27 mm N/A
N/A 1120-HUB-4040TL-FRNT MT UNC N/A 1120 N/A Taper-Lock 4040 UNC N/A 7.060 in N/A 7.060 in N/A 4.375 in111.10 mm N/A 7.060 in179.32 mm N/A
N/A 1120-HUB-4040TL-FRNT MT BSW N/A 1120 N/A Taper-Lock 4040 BSW N/A 7.060 in N/A 7.060 in N/A 4.375 in111.10 mm N/A 7.060 in179.32 mm N/A
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1