3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A A2000

Cone Part Number

N/A A2031

Cup Part Number

N/A A2120D

Design Units

N/A Imperial

Bearing Weight

N/A 0.21 lb0.095 Kg

Cage Type

N/A Stamped Steel

Ab - Cage-Cone Frontface Clearance

N/A 0.09 in2.3 mm

Alternate Part Name

N/A A2031-A2120D

Dimensions

d - Bore

N/A 0.3125 in7.938 mm

D - Cup Outer Diameter

N/A 1.2000 in30.480 mm

B - Cone Width

N/A 0.4246 in10.785 mm

C - Double Cup Width

N/A 0.8370 in21.260 mm

T - Bearing Width across Cones

N/A 0.9999 in25.397 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.02 in0.500 mm

db - Cone Backface Backing Diameter

N/A 0.51 in13 mm

Da - Cup Frontface Backing Diameter

N/A 1.12 in28.40 mm

Aa - Cage-Cone Backface Clearance

N/A -0.03 in-0.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)2 N/A 630 lbf2800 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 N/A 4230 lbf18800 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)4 N/A 1100 lbf4880 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 437 lbf1940 N

Factors

K - Factor6 N/A 1.44
e - ISO Factor7 N/A 0.41
Y1 - ISO Factor8 N/A 1.67
Y2 - ISO Factor9 N/A 2.48
Cg - Geometry Factor10 N/A 0.0308
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.