3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

Unit of Measure

Specifications

UPC Code

N/A 13992222381

Clearance

N/A C0 (Normal)

Bore Size d

N/A 45 mm

Bearing Type

N/A Corrosion Resistant DGBB

Features

N/A Open

Lubrication Type

N/A Food Grade Solid Lube

Material

N/A AISI 440C

Weight

N/A 0.420 Kg

Dimensions

Outside Diameter D

N/A 85.000 mm

Outside Ring Width B

N/A 19.000 mm

Radius Rs min

N/A 1.100 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 27.80 kN

C0r - Static Load Rating

N/A 16.40 kN

Factors

Grease Reference Speed

N/A 8200 rpm

Oil Reference Speed

N/A 12000 rpm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.