3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

Unit of Measure

Specifications

UPC Code

N/A 13992222855

Clearance

N/A C0 (Normal)

Bore Size d

N/A 6.35 mm

Bearing Type

N/A Corrosion Resistant DGBB

Features

N/A Shields

Lubrication Type

N/A Standard Food Safe Grease

Material

N/A AISI 440C

Weight

N/A 0.004 Kg

Dimensions

Outside Diameter D

N/A 15.875 mm

Outside Ring Width B

N/A 4.978 mm

Radius Rs min

N/A 0.305 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 1.26 kN

C0r - Static Load Rating

N/A 0.49 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.