3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

NEW PRODUCT OFFERING

Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 5.1 Kg11.246 lb

Tapered Bore

N/A Y

Dimensions

d - Bore

N/A 180 mm7.087 in

D - Outer Diameter

N/A 280 mm11.024 in

C - Inner Ring Width

N/A 74 mm2.913 in

B - Outer Ring Width

N/A 74 mm2.913 in

DUR - Diameter Under Roller

N/A 205.05 mm8.073 in

F - Float

N/A 17.3 mm0.681 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1330000 N299000 lbf
C - Dynamic Radial Rating1 N/A 952600 N214200 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 200.2 mm7.882 in

Da - Outer Ring Backing Diameter

N/A 261 mm10.276 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.