3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

NEW PRODUCT OFFERING

Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 5.5 Kg12.128 lb

Tapered Bore

N/A Y

Dimensions

d - Bore

N/A 200 mm7.874 in

D - Outer Diameter

N/A 310 mm12.205 in

C - Inner Ring Width

N/A 82 mm3.228 in

B - Outer Ring Width

N/A 82 mm3.228 in

DUR - Diameter Under Roller

N/A 228.39 mm8.992 in

F - Float

N/A 8.5 mm0.335 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1710000 N384400 lbf
C - Dynamic Radial Rating1 N/A 1070000 N240600 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 223.5 mm8.799 in

Da - Outer Ring Backing Diameter

N/A 285.7 mm11.248 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.