3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

NEW PRODUCT OFFERING

Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 15.2 Kg33.516 lb

Tapered Bore

N/A Y

Dimensions

d - Bore

N/A 220 mm8.661 in

D - Outer Diameter

N/A 340 mm13.386 in

C - Inner Ring Width

N/A 90 mm3.543 in

B - Outer Ring Width

N/A 90 mm3.543 in

DUR - Diameter Under Roller

N/A 250.73 mm9.871 in

F - Float

N/A 10.5 mm0.413 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 2000000 N449600 lbf
C - Dynamic Radial Rating1 N/A 1364000 N306700 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.5 mm0.098 in
r - Outer Ring "To Clear" Radius3 N/A 2.5 mm0.098 in

da - Inner Ring Backing Diameter

N/A 245 mm9.646 in

Da - Outer Ring Backing Diameter

N/A 316 mm12.441 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.