3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

NEW PRODUCT OFFERING

Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 4.4 Kg9.702 lb

Tapered Bore

N/A Y

Dimensions

d - Bore

N/A 180 mm7.087 in

D - Outer Diameter

N/A 300 mm11.811 in

C - Inner Ring Width

N/A 96 mm3.78 in

B - Outer Ring Width

N/A 96 mm3.78 in

DUR - Diameter Under Roller

N/A 210.44 mm8.285 in

F - Float

N/A 10 mm0.394 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1800000 N404700 lbf
C - Dynamic Radial Rating1 N/A 1190000 N267500 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.5 mm0.098 in
r - Outer Ring "To Clear" Radius3 N/A 2.5 mm0.098 in

da - Inner Ring Backing Diameter

N/A 204.7 mm8.059 in

Da - Outer Ring Backing Diameter

N/A 275.5 mm10.846 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.