3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

NEW PRODUCT OFFERING

Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 4.5 Kg9.923 lb

Tapered Bore

N/A Y

Dimensions

d - Bore

N/A 200 mm7.874 in

D - Outer Diameter

N/A 340 mm13.386 in

C - Inner Ring Width

N/A 112 mm4.409 in

B - Outer Ring Width

N/A 112 mm4.409 in

DUR - Diameter Under Roller

N/A 235.21 mm9.260 in

F - Float

N/A 11 mm0.433 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 2370000 N532800 lbf
C - Dynamic Radial Rating1 N/A 1730000 N388900 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.5 mm0.098 in
r - Outer Ring "To Clear" Radius3 N/A 2.5 mm0.098 in

da - Inner Ring Backing Diameter

N/A 229 mm9.016 in

Da - Outer Ring Backing Diameter

N/A 311 mm12.244 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.