3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

NEW PRODUCT OFFERING

Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 48.4 Kg106.722 lb

Tapered Bore

N/A Y

Dimensions

d - Bore

N/A 220 mm8.661 in

D - Outer Diameter

N/A 370 mm14.567 in

C - Inner Ring Width

N/A 120 mm4.724 in

B - Outer Ring Width

N/A 120 mm4.724 in

DUR - Diameter Under Roller

N/A 257 mm10.118 in

F - Float

N/A 12.5 mm0.492 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 2860000 N643000 lbf
C - Dynamic Radial Rating1 N/A 1870000 N420400 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.118 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.118 in

da - Inner Ring Backing Diameter

N/A 249.9 mm9.839 in

Da - Outer Ring Backing Diameter

N/A 341 mm13.425 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.