3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

NEW PRODUCT OFFERING

Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 7.3 Kg16.097 lb

Tapered Bore

N/A Y

Dimensions

d - Bore

N/A 300 mm11.811 in

D - Outer Diameter

N/A 500 mm19.685 in

C - Inner Ring Width

N/A 160 mm6.299 in

B - Outer Ring Width

N/A 160 mm6.299 in

DUR - Diameter Under Roller

N/A 350.68 mm13.806 in

F - Float

N/A 15 mm0.591 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 5140000 N1155600 lbf
C - Dynamic Radial Rating1 N/A 3180000 N714900 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 4 mm0.157 in
r - Outer Ring "To Clear" Radius3 N/A 4 mm0.157 in

da - Inner Ring Backing Diameter

N/A 342.7 mm13.492 in

Da - Outer Ring Backing Diameter

N/A 455.8 mm17.945 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.