3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 1 in25.4 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Series

N/A Industrial

Weight

N/A 0.50 lb0.2 Kg

Sub Series

N/A G1…KRRB

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 2.047 in52.000 mm

Inner Ring Width B

N/A 34.92 mm1.375 in

Outside Ring Width C

N/A 15.000 mm0.591 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 17.5 mm0.689 in

Dimension S1

N/A 26.9 mm1.059 in

Set Screw Size

N/A 1/4-20

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.500 in38.1 mm

Dimension M

N/A 0.152 in3.86 mm

Dimension B1

N/A 1.748 in44.4 mm

Dimension B2

N/A 0.531 in13.5 mm

Basic Load Ratings

Static Load Rating

N/A 1750 lbf7800 N

Dynamic Load Rating

N/A 3490 lbf15500 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.