3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 1 1/8 in28.6 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Series

N/A Industrial

Weight

N/A 0.50 lb0.2 Kg

Sub Series

N/A G1…KRRB

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 2.441 in62.000 mm

Inner Ring Width B

N/A 36.51 mm1.437 in

Outside Ring Width C

N/A 18.000 mm0.709 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 18.3 mm0.720 in

Dimension S1

N/A 30.1 mm1.185 in

Set Screw Size

N/A 5/16-18

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.736 in44.1 mm

Dimension M

N/A 0.156 in3.96 mm

Dimension B1

N/A 1.906 in48.4 mm

Dimension B2

N/A 0.626 in15.9 mm

Basic Load Ratings

Static Load Rating

N/A 2530 lbf11300 N

Dynamic Load Rating

N/A 4850 lbf21600 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.