3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 1 1/4 in31.8 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Series

N/A Industrial

Weight

N/A 0.50 lb0.2 Kg

Sub Series

N/A G1…KRRB

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 2.835 in72.000 mm

Inner Ring Width B

N/A 37.7 mm1.484 in

Outside Ring Width C

N/A 19.000 mm0.748 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 18.85 mm0.742 in

Dimension S1

N/A 32.35 mm1.274 in

Set Screw Size

N/A 5/16-18

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.126 in54 mm

Dimension M

N/A 0.145 in3.68 mm

Dimension B1

N/A 2.016 in51.2 mm

Dimension B2

N/A 0.673 in17.1 mm

Basic Load Ratings

Static Load Rating

N/A 3440 lbf15300 N

Dynamic Load Rating

N/A 6400 lbf28500 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.