3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 1 1/2 in38.1 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Series

N/A Standard

Weight

N/A 0.50 lb0.2 Kg

Sub Series

N/A GRA..RRB

Seal Type

N/A Molded Shroud

Dimensions

Outside Diameter D

N/A 3.1500 in80.000 mm

Inner Ring Width B

N/A 30.18 mm1.188 in

Outside Ring Width C

N/A 21.000 mm0.827 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 11 mm0.433 in

Dimension S1

N/A 32.7 mm1.287 in

Set Screw Size

N/A 3/8-16

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.374 in60.3 mm

Dimension M

N/A 0.164 in4.17 mm

Dimension B1

N/A 1.72 in43.7 mm

Dimension B2

N/A 0.720 in18.3 mm

Basic Load Ratings

Static Load Rating

N/A 4460 lbf19800 N

Dynamic Load Rating

N/A 8130 lbf36200 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.