3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A Imperial

Ball Type

N/A STEEL

Bearing Weight

N/A 0.200 lb0.091 Kg

Dimensions

d - Bore

N/A 1.2500 in31.75 mm

D - Outer Diameter

N/A 2.2500 in57.15 mm

Bearing Width

N/A 0.3750 in9.53 mm

do - Ball Diameter

N/A 0.300000 in7.620 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 2080 lbf9260 N
Ce - Dynamic Radial Rating1 N/A 3710 lbf16500 N

Factors

Limiting Speed (Grease)

N/A 6962 rpm

Limiting Speed (Oil)

N/A 8123 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.030 in0.80 mm
r - Outer Ring "To Clear" Radius3 N/A 0.030 in0.80 mm

da - Inner Ring Backing Diameter

N/A 1.5118 in38.40 mm

Da - Outer Ring Backing Diameter

N/A 2.2008 in55.90 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.