All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Type E Mounted Tapered Roller Bearings > Type E Pillow Block: 4-Bolt Base Bearing > Part Number E-P4B-TRB-5-ECO  

Part Number E-P4B-TRB-5-ECO, Type E Pillow Block: 4-Bolt Base Bearing


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  




Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.




Specifications  · Dimensions  · Radial and Thrust Factors; Speed and Slip-Fit Load Limits  · Note

Specifications

Shaft Size

5 in

Shaft Size Type

Imperial

UPC Code

0883450507639

Type E Open Cover Number

EUDR-5

Lubrication

Grease - Premium Industrial

Housing Coating

E-Coat


Dimensions

Dimension B 

7 1/4 in

Dimension L 

18-1/2 in

Dimension A 

5-1/8 in

Dimension J Min. 

15-1/4 in

Dimension J Max. 

15-3/4 in

Bolt Diameter 

7/8 in

Dimension N 

1 in

Dimension N1 

1-1/4 in

Dimension N2 

2-7/8 in

Dimension H1 

3 in

Dimension H2 

10-7/8 in

Dimension d1 

7-1/2 in

Dimension H 

5-1/2 in

Dimension Ac 

6.769 in

Dimension d2 

10.35 in


Radial and Thrust Factors; Speed and Slip-Fit Load Limits

e

0.47

X (if Fa/Fr ≤ e)

0.87

Y (if Fa/Fr ≤ e)

1.83

X (if Fa/Fr > e)

0.7

Y (if Fa/Fr > e)

2.21

K Factor

1.27

C90 Dynamic Load Rating1

45500 lbf

C0 Static Load Rating

266000 lbf

Fa-max Maximum Permissible Thrust Load2

6908 lbf

Fr-max Maximum Allowable Slip Fit Radial Load3

35000 lbf

Max. Speed4

1200 rpm
1 C90 is the Dynamic Load Rating based on a rated Life of 90 million revolutions (3000 hrs at 500 RPM).
2 Fa-max is based on the limits of the holding force of two properly tightened collars and set screws. Fifty percent of the values should be used when a single collar is installed.
3 If the application loads approach or exceed Fr-max, the shaft fit should be adjusted to a line-to-line (g6 or h6) or light press fit (m6).
4 Timken Double Lip Seal


Note

Note: All units have a 1/8" pipe thread grease fitting

The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shownare valid only when two collars and set screws are used.

When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars withstrength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base.



 MORE IMAGES 

·  Timken Type E PB 4Bolt- Dim Drawing



 DOWNLOADS 

Type E - Catalog and Technical Information

Type E Secondary Sealing System Sell Sheet

Type E Secondary Sealing System End Cover Dimensions



 RELATED PRODUCTS 


Type E Covers Side By Side
EUDR-5
Type E Housing Covers


Type E Pillow Block 4-Bolt Base Bearing - ECO-ECC
E-P4B-TRB-5-ECO/ECO
Type E Pillow Block: 4-Bolt Base Bearing

more available ..