3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A 13800

Cone Part Number

N/A 13890

Cup Part Number

N/A 13836-B

Design Units

N/A Imperial

Bearing Weight

N/A 0.600 lb0.30 Kg

Cage Type

N/A Stamped Steel

Dimensions

d - Bore

N/A 1.5150 in38.481 mm

D - Cup Outer Diameter

N/A 2.5625 in65.088 mm

D1 - Flange Outer Diameter

N/A 2.6835 in68.161 mm

B - Cone Width

N/A 0.4688 in11.908 mm

C - Cup Width

N/A 0.3750 in9.525 mm

C1 - Cup Flange Width

N/A 0.1090 in2.769 mm

T1 - Bearing Width

N/A 0.500 in12.70 mm

T - Bearing Width to Flange

N/A 0.2340 in5.944 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.015 in0.4 mm
r - Cup Backface "To Clear" Radius2 N/A 0.03 in0.8 mm

da - Cone Frontface Backing Diameter

N/A 1.69 in42.90 mm

db - Cone Backface Backing Diameter

N/A 1.69 in42.90 mm

Da - Cup Frontface Backing Diameter

N/A 2.52 in64.00 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.08 in2 mm

Aa - Cage-Cone Backface Clearance

N/A -0.01 in-0.3 mm
a - Effective Center Location3 N/A -0.03 in-0.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 1580 lbf7040 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 6100 lbf27200 N

C0 - Static Radial Rating

N/A 7430 lbf33000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 938 lbf4170 N

Factors

K - Factor7 N/A 1.69
e - ISO Factor8 N/A 0.35
Y - ISO Factor9 N/A 1.73
G1 - Heat Generation Factor (Roller-Raceway)10 N/A 14.8

G2 - Heat Generation Factor (Rib-Roller End)

N/A 23.3
Cg - Geometry Factor11 N/A 0.0601
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.