3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A 1700

Cone Part Number

N/A 1755

Cup Part Number

N/A 1729-B

Design Units

N/A Imperial

Bearing Weight

N/A 0.4 lb0.20 Kg

Cage Type

N/A Stamped Steel

Dimensions

d - Bore

N/A 0.8750 in22.225 mm

D - Cup Outer Diameter

N/A 2.2400 in56.896 mm

D1 - Flange Outer Diameter

N/A 2.3920 in60.757 mm

B - Cone Width

N/A 0.7810 in19.837 mm

C - Cup Width

N/A 0.6250 in15.875 mm

C1 - Cup Flange Width

N/A 0.1560 in3.962 mm

T1 - Bearing Width

N/A 0.7628 in19.375 mm

T - Bearing Width to Flange

N/A 0.2938 in7.463 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.050 in1.300 mm
r - Cup Backface "To Clear" Radius2 N/A 0.03 in0.8 mm

da - Cone Frontface Backing Diameter

N/A 1.08 in27.40 mm

db - Cone Backface Backing Diameter

N/A 1.14 in29 mm

Da - Cup Frontface Backing Diameter

N/A 2.11 in53.59 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.08 in2 mm

Aa - Cage-Cone Backface Clearance

N/A 0.01 in0.3 mm
a - Effective Center Location3 N/A -0.27 in-6.9 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 2650 lbf11800 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 10200 lbf45400 N

C0 - Static Radial Rating

N/A 10200 lbf45300 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 1390 lbf6200 N

Factors

K - Factor7 N/A 1.9
e - ISO Factor8 N/A 0.31
Y - ISO Factor9 N/A 1.95
G1 - Heat Generation Factor (Roller-Raceway)10 N/A 10.6

G2 - Heat Generation Factor (Rib-Roller End)

N/A 5.39
Cg - Geometry Factor11 N/A 0.0521
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.