3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A A4000

Cone Part Number

N/A A4050

Cup Part Number

N/A A4138-B

Design Units

N/A Imperial

Bearing Weight

N/A 0.100 lb0.10 Kg

Cage Type

N/A Stamped Steel

Dimensions

d - Bore

N/A 0.5000 in12.700 mm

D - Cup Outer Diameter

N/A 1.3775 in34.989 mm

D1 - Flange Outer Diameter

N/A 1.4985 in38.062 mm

B - Cone Width

N/A 0.4326 in10.988 mm

C - Cup Width

N/A 0.3437 in8.730 mm

C1 - Cup Flange Width

N/A 0.0930 in2.362 mm

T1 - Bearing Width

N/A 0.4330 in10.998 mm

T - Bearing Width to Flange

N/A 0.1823 in4.630 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.050 in1.300 mm
r - Cup Backface "To Clear" Radius2 N/A 0.050 in1.30 mm

da - Cone Frontface Backing Diameter

N/A 0.67 in17 mm

db - Cone Backface Backing Diameter

N/A 0.73 in18.5 mm

Da - Cup Frontface Backing Diameter

N/A 1.34 in33.53 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.07 in1.8 mm

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm
a - Effective Center Location3 N/A -0.1 in-2.5 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 767 lbf3410 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 2960 lbf13200 N

C0 - Static Radial Rating

N/A 2580 lbf11500 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 594 lbf2640 N

Factors

K - Factor7 N/A 1.29
e - ISO Factor8 N/A 0.45
Y - ISO Factor9 N/A 1.32
G1 - Heat Generation Factor (Roller-Raceway)10 N/A 2.3

G2 - Heat Generation Factor (Rib-Roller End)

N/A 4.12
Cg - Geometry Factor11 N/A 0.0355
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.