3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 15/16 in23.8 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1015KRRB

Dimension T

N/A 0.736 in18.7 mm

Series

N/A Industrial

Weight

N/A 3.549 lb1.61 Kg

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RAS15/16

Dimensions

Base to Center Height H

N/A 36.51 mm1.437 in

Total Length L

N/A 139.70 mm5.500 in

Total Width A

N/A 1.469 in37.3 mm

Bolt Hole Spacing J

N/A 104.8 mm4.126 in

Bolt Hole Width N

N/A 11.1 mm0.437 in

Bolt Hole Length N1

N/A 20.6 mm0.811 in

Foot Height H1

N/A 15.1 mm

Total Height H2

N/A 73 mm2.874 in

Dimension L1

N/A 46.6 mm1.835 in

Inside Ring Width B

N/A =Bearings1_Inside Ring Width= mm=Bearings1_Inside Ring Width= in

Center of Bearing from End S

N/A 17.4 mm0.685 in

Dimension B1

N/A 1.748 in44.4 mm

Basic Load Ratings

Static Load Rating

N/A 1750 lbf7800 N

Dynamic Load Rating

N/A 3490 lbf15500 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.