3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A L812100

Cone Part Number

N/A L812147

Cup Part Number

N/A L812111

Design Units

N/A Imperial

Bearing Weight

N/A 0.5 Kg1.1 lb

Cage Type

N/A Stamped Steel

Dimensions

d - Bore

N/A 66.675 mm2.6250 in

D - Cup Outer Diameter

N/A 103.213 mm4.0635 in

B - Cone Width

N/A 17.247 mm0.6790 in

C - Cup Width

N/A 11.989 mm0.4720 in

T - Bearing Width

N/A 17.247 mm0.6790 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 1.520 mm0.06 in
r - Cup Backface "To Clear" Radius2 N/A 0.76 mm0.03 in

da - Cone Frontface Backing Diameter

N/A 71.88 mm3.5 in

db - Cone Backface Backing Diameter

N/A 74.93 mm2.95 in

Da - Cup Frontface Backing Diameter

N/A 99.10 mm3.94 in

Db - Cup Backface Backing Diameter

N/A 96.01 mm3.78 in

Ab - Cage-Cone Frontface Clearance

N/A 2 mm0.08 in

Aa - Cage-Cone Backface Clearance

N/A 1 mm0.04 in
a - Effective Center Location3 N/A 4.1 mm0.16 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 4830 lbf21500 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 18600 lbf82900 N

C0 - Static Radial Rating

N/A 20000 lbf89100 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 4030 lbf17900 N

Factors

K - Factor7 N/A 1.2
e - ISO Factor8 N/A 0.49
Y - ISO Factor9 N/A 1.23

G1 - Heat Generation Factor (Roller-Raceway)

N/A 43.5

G2 - Heat Generation Factor (Rib-Roller End)

N/A 26.8
Cg - Geometry Factor10 N/A 0.0958
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.