3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A L69300

Cone Part Number

N/A JL69348

Cup Part Number

N/A JL69310

Design Units

N/A METRIC

Bearing Weight

N/A 0.2 Kg0.4 lb

Cage Type

N/A Stamped Steel

Dimensions

d - Bore

N/A 38.000 mm1.4961 in

D - Cup Outer Diameter

N/A 63.000 mm2.4803 in

B - Cone Width

N/A 17.000 mm0.6693 in

C - Cup Width

N/A 13.500 mm0.5315 in

T - Bearing Width

N/A 17.000 mm0.6693 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 3.300 mm0.13 in
r - Cup Backface "To Clear" Radius2 N/A 1.27 mm0.050 in

da - Cone Frontface Backing Diameter

N/A 42.42 mm1.67 in

db - Cone Backface Backing Diameter

N/A 46.48 mm1.83 in

Da - Cup Frontface Backing Diameter

N/A 60.96 mm2.40 in

Db - Cup Backface Backing Diameter

N/A 55.88 mm2.20 in

Ab - Cage-Cone Frontface Clearance

N/A 1.8 mm0.07 in

Aa - Cage-Cone Backface Clearance

N/A 0 mm0 in
a - Effective Center Location3 N/A -2.3 mm-0.09 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 13200 N2970 lbf
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 51000 N11500 lbf

C0 - Static Radial Rating

N/A 55000 N12400 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 9410 N2120 lbf

Factors

K - Factor7 N/A 1.4
e - ISO Factor8 N/A 0.42
Y - ISO Factor9 N/A 1.44

G1 - Heat Generation Factor (Roller-Raceway)

N/A 18.4

G2 - Heat Generation Factor (Rib-Roller End)

N/A 14.5
Cg - Geometry Factor10 N/A 0.0692
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.