3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A LM67000

Cone Part Number

N/A JLM67042

Cup Part Number

N/A JLM67020P

Design Units

N/A METRIC

Bearing Weight

N/A 0.2 Kg0.5 lb

Cage Type

N/A Stamped Steel

Dimensions

d - Bore

N/A 27.000 mm1.0630 in

D - Cup Outer Diameter

N/A 58.513 mm2.3037 in

B - Cone Width

N/A 16.764 mm0.6600 in

C - Cup Width

N/A 11.561 mm0.4552 in

T - Bearing Width

N/A 15.875 mm0.6250 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.510 mm0.02 in
r - Cup Backface "To Clear" Radius2 N/A 1.27 mm0.050 in

da - Cone Frontface Backing Diameter

N/A 33.02 mm1.3 in

db - Cone Backface Backing Diameter

N/A 33.53 mm1.32 in

Da - Cup Frontface Backing Diameter

N/A 55.90 mm2.24 in

Db - Cup Backface Backing Diameter

N/A 52.07 mm2.05 in

Ab - Cage-Cone Frontface Clearance

N/A 1.3 mm0.05 in

Aa - Cage-Cone Backface Clearance

N/A 0.3 mm0.01 in
a - Effective Center Location3 N/A -3 mm-0.12 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 12100 N2720 lbf
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 46700 N10500 lbf

C0 - Static Radial Rating

N/A 44600 N10000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 8550 N1920 lbf

Factors

K - Factor7 N/A 1.42
e - ISO Factor8 N/A 0.41
Y - ISO Factor9 N/A 1.46

G1 - Heat Generation Factor (Roller-Raceway)

N/A 12.8

G2 - Heat Generation Factor (Rib-Roller End)

N/A 9.7
Cg - Geometry Factor10 N/A 0.0612
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.