3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A 30203 |
Cone Part Number |
N/A X30203 |
Cup Part Number |
N/A Y30203 |
Design Units |
N/A METRIC |
Bearing Weight |
N/A 0.10 Kg0.200 lb |
Cage Type |
N/A Stamped Steel |
Dimensions
d - Bore |
N/A 17.000 mm0.6693 in |
D - Cup Outer Diameter |
N/A 40.000 mm1.5748 in |
B - Cone Width |
N/A 12.000 mm0.4724 in |
C - Cup Width |
N/A 11.000 mm0.4331 in |
T - Bearing Width |
N/A 13.250 mm0.5217 in |
Abutment and Fillet Dimensions
R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.04 in |
r - Cup Backface "To Clear" Radius2 | N/A 1.02 mm0.04 in |
da - Cone Frontface Backing Diameter |
N/A 21.08 mm0.83 in |
db - Cone Backface Backing Diameter |
N/A 22.10 mm0.87 in |
Da - Cup Frontface Backing Diameter |
N/A 37.59 mm1.48 in |
Db - Cup Backface Backing Diameter |
N/A 35.05 mm1.38 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2 mm0.08 in |
Aa - Cage-Cone Backface Clearance |
N/A -0.3 mm-0.01 in |
a - Effective Center Location3 | N/A -3.6 mm-0.14 in |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.