All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Type E Mounted Tapered Roller Bearings > Type E Housing Covers > Part Number EUDR-100MM  

Part Number EUDR-100MM, Type E Housing Covers


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  




Type E Tapered Roller Bearing Urethane End Covers to be used with Type E Tapered Roller Bearing Mounted Bearings to create a secondary sealing system. Please download and view the Type E Secondary Sealing System End Cover Dimensions document to review end cover nomenclature, dimensions, and to match with the correct shaft size.




Specifications  · Dimensions

Specifications

Type

Open

Number of Bolts

4


Dimensions

Cover Diameter A

7.43 in

B

6.892 in

Cover Length C1

1.325 in

Cover Length C2

1.425 in



 DOWNLOADS 

Type E - Catalog and Technical Information

Type E Secondary Sealing System Sell Sheet

Type E Secondary Sealing System End Cover Dimensions