Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Type E Housing Covers
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Type E Mounted Tapered Roller Bearings > Type E Housing Covers > Part Number EUDR-80MM  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number EUDR-80MM, Type E Housing Covers






Type E Tapered Roller Bearing Urethane End Covers to be used with Type E Tapered Roller Bearing Mounted Bearings to create a secondary sealing system. Please download and view the Type E Secondary Sealing System End Cover Dimensions document to review end cover nomenclature, dimensions, and to match with the correct shaft size.



Unit of Measure: Imperial Metric Both

Specifications  · Dimensions

Specifications

Type

Open

Number of Bolts

4


Dimensions

Cover Diameter A

6.7 in

B

6.187 in

Cover Length C1

1.2 in

Cover Length C2

1.3 in



 DOWNLOADS 

Type E - Catalog and Technical Information

Type E Secondary Sealing System Sell Sheet

Type E Secondary Sealing System End Cover Dimensions



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

Add To Cart Request Quote
<