3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL201-8

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 1/2 in

Material

N/A Bearing Steel

Weight

N/A 0.6 lb0.3 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 47.000 mm1.850 in

Outside Ring Width C

N/A 16.000 mm0.630 in

Radius r

N/A 1 mm0.039 in

Groove Position C1

N/A 4.00 mm0.157 in

Center of Bearing from End S

N/A 17.1 mm0.673 in

Dimension S1

N/A 1.047 mm

Set Screw Distance S2

N/A 4.80 mm0.189 in

Set Screw Size

N/A 1/4-28UNF

Number of Set Screws

N/A 1

Dimension d1

N/A 33.3 mm1.311 in

Dimension B1

N/A 1.72 in43.7 mm

Basic Load Ratings

Static Load Rating

N/A 1495 lbf6650 N

Dynamic Load Rating

N/A 2878 lbf12800 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.