3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL201

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 12 mm

Material

N/A Bearing Steel

Weight

N/A 0.6 lb0.3 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 47.000 mm1.850 in

Outside Ring Width C

N/A 16.000 mm0.630 in

Radius r

N/A 1 mm0.039 in

Groove Position C1

N/A 4.00 mm0.157 in

Center of Bearing from End S

N/A 17.1 mm0.673 in

Dimension S1

N/A 1.047 mm

Set Screw Distance S2

N/A 4.80 mm0.189 in

Set Screw Size

N/A M6x0.75

Number of Set Screws

N/A 1

Dimension d1

N/A 33.3 mm1.311 in

Dimension B1

N/A 1.72 in43.7 mm

Basic Load Ratings

Static Load Rating

N/A 1495 lbf6650 N

Dynamic Load Rating

N/A 2878 lbf12800 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.