3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Item # |
N/A UEL205 |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 25 mm |
Material |
N/A Bearing Steel |
Weight |
N/A 0.6 lb0.3 Kg |
Locking Style |
N/A Eccentric Locking Collar |
Dimensions
Outside Diameter D |
N/A 52.000 mm2.047 in |
Outside Ring Width C |
N/A 17.000 mm0.669 in |
Radius r |
N/A 1 mm0.039 in |
Groove Position C1 |
N/A 4.50 mm0.177 in |
Center of Bearing from End S |
N/A 17.5 mm0.689 in |
Dimension S1 |
N/A 1.059 mm |
Set Screw Distance S2 |
N/A 4.80 mm0.189 in |
Set Screw Size |
N/A M6x0.75 |
Number of Set Screws |
N/A 1 |
Dimension d1 |
N/A 38.1 mm1.500 in |
Dimension B1 |
N/A 1.748 in44.4 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.