3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL206-19

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 1 3/16 in

Material

N/A Bearing Steel

Weight

N/A 0.9 lb0.4 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 62.000 mm2.441 in

Outside Ring Width C

N/A 19.000 mm0.748 in

Radius r

N/A 1 mm0.039 in

Groove Position C1

N/A 5.00 mm0.197 in

Center of Bearing from End S

N/A 18.3 mm0.720 in

Dimension S1

N/A 1.186 mm

Set Screw Distance S2

N/A 6.00 mm0.236 in

Set Screw Size

N/A 5/16-24UNF

Number of Set Screws

N/A 1

Dimension d1

N/A 44.5 mm1.752 in

Dimension B1

N/A 1.906 in48.4 mm

Basic Load Ratings

Static Load Rating

N/A 2540 lbf11300 N

Dynamic Load Rating

N/A 4384 lbf19500 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.