3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL207-23

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 1 7/16 in

Material

N/A Bearing Steel

Weight

N/A 1.30 lb0.6 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 72.000 mm2.835 in

Outside Ring Width C

N/A 20.000 mm0.787 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 5.70 mm0.224 in

Center of Bearing from End S

N/A 18.8 mm0.740 in

Dimension S1

N/A 1.272 mm

Set Screw Distance S2

N/A 6.80 mm0.268 in

Set Screw Size

N/A 5/16-24UNF

Number of Set Screws

N/A 1

Dimension d1

N/A 55.6 mm2.189 in

Dimension B1

N/A 2.012 in51.1 mm

Basic Load Ratings

Static Load Rating

N/A 3462 lbf15400 N

Dynamic Load Rating

N/A 5778 lbf25700 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.