3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL208-25

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 1 9/16 in

Material

N/A Bearing Steel

Weight

N/A 1.7 lb0.8 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 80.000 mm3.1500 in

Outside Ring Width C

N/A 21.000 mm0.827 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 6.00 mm0.236 in

Center of Bearing from End S

N/A 21.4 mm0.843 in

Dimension S1

N/A 1.374 mm

Set Screw Distance S2

N/A 6.80 mm0.268 in

Set Screw Size

N/A 5/16-24UNF

Number of Set Screws

N/A 1

Dimension d1

N/A 60.3 mm2.374 in

Dimension B1

N/A 2.217 in56.3 mm

Basic Load Ratings

Static Load Rating

N/A 4002 lbf17800 N

Dynamic Load Rating

N/A 6542 lbf29100 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.