3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL209

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 45 mm

Material

N/A Bearing Steel

Weight

N/A 1.9 lb0.9 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 85.000 mm3.346 in

Outside Ring Width C

N/A 22.000 mm0.866 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 6.00 mm0.236 in

Center of Bearing from End S

N/A 21.4 mm0.843 in

Dimension S1

N/A 1.374 mm

Set Screw Distance S2

N/A 6.80 mm0.268 in

Set Screw Size

N/A M8x1

Number of Set Screws

N/A 1

Dimension d1

N/A 63.5 mm2.500 in

Dimension B1

N/A 2.217 in56.3 mm

Basic Load Ratings

Static Load Rating

N/A 4788 lbf21300 N

Dynamic Load Rating

N/A 7666 lbf34100 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.