3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL210

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 50 mm

Material

N/A Bearing Steel

Weight

N/A 2.2 lb1.0 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 90.000 mm3.543 in

Outside Ring Width C

N/A 24.000 mm0.945 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 6.00 mm0.236 in

Center of Bearing from End S

N/A 24.6 mm0.969 in

Dimension S1

N/A 1.500 mm

Set Screw Distance S2

N/A 6.80 mm0.268 in

Set Screw Size

N/A M8x1

Number of Set Screws

N/A 1

Dimension d1

N/A 69.9 mm2.752 in

Dimension B1

N/A 2.469 in62.7 mm

Basic Load Ratings

Static Load Rating

N/A 5238 lbf23300 N

Dynamic Load Rating

N/A 7891 lbf35100 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.