3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL211

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 55 mm

Material

N/A Bearing Steel

Weight

N/A 3.1 lb1.4 Kg

Locking Style

N/A Eccentric Locking Collar

Grease Nipple Size

N/A A-R1/8

Dimensions

Outside Diameter D

N/A 100.000 mm3.937 in

Outside Ring Width C

N/A 25.000 mm0.984 in

Radius r

N/A 1.5 mm0.059 in

Groove Position C1

N/A 7.00 mm0.276 in

Center of Bearing from End S

N/A 27.8 mm1.094 in

Dimension S1

N/A 1.717 mm

Set Screw Distance S2

N/A 8.00 mm0.315 in

Set Screw Size

N/A M10x1.25

Number of Set Screws

N/A 1

Dimension d1

N/A 76.2 mm3.000 in

Dimension B1

N/A 2.811 in71.4 mm

Basic Load Ratings

Static Load Rating

N/A 6609 lbf29400 N

Dynamic Load Rating

N/A 9757 lbf43400 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.