3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL214-44

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 2 3/4 in

Material

N/A Bearing Steel

Weight

N/A 6.5 lb2.90 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 125.000 mm4.921 in

Outside Ring Width C

N/A 30.000 mm1.181 in

Radius r

N/A 1.5 mm0.059 in

Groove Position C1

N/A 9.00 mm0.354 in

Center of Bearing from End S

N/A 34.1 mm1.343 in

Dimension S1

N/A 2.031 mm

Set Screw Distance S2

N/A 8.50 mm0.335 in

Set Screw Size

N/A 3/8-24UNF

Number of Set Screws

N/A 1

Dimension d1

N/A 97.0 mm3.819 in

Dimension B1

N/A 3.374 in85.7 mm

Basic Load Ratings

Static Load Rating

N/A 9914 lbf44100 N

Dynamic Load Rating

N/A 13983 lbf62200 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.