3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL214

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 70 mm

Material

N/A Bearing Steel

Weight

N/A 6.4 lb2.90 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 125.000 mm4.921 in

Outside Ring Width C

N/A 30.000 mm1.181 in

Radius r

N/A 1.5 mm0.059 in

Groove Position C1

N/A 9.00 mm0.354 in

Center of Bearing from End S

N/A 34.1 mm1.343 in

Dimension S1

N/A 2.031 mm

Set Screw Distance S2

N/A 8.50 mm0.335 in

Set Screw Size

N/A M10x1.25

Number of Set Screws

N/A 1

Dimension d1

N/A 97.0 mm3.819 in

Dimension B1

N/A 3.374 in85.7 mm

Basic Load Ratings

Static Load Rating

N/A 9914 lbf44100 N

Dynamic Load Rating

N/A 13983 lbf62200 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.