3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Dimensions

d - Bore

N/A 17.00 mm0.6693 in

D - Outer Diameter

N/A 40.00 mm1.5748 in

Bearing Width

N/A 12.00 mm0.4724 in

Contact Angle

N/A 40 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 5500 N1236 lbf

C1 ISO - Dynamic Radial Rating

N/A 9900 N2225 lbf

Factors

Limiting Speed (Grease)

N/A 17000 rpm

Limiting Speed (Oil)

N/A 22000 rpm

Specifications

Ball Type

N/A STEEL

Cage Type

N/A Machined

Cage Material

N/A Brass

Bearing Weight

N/A 0.07 Kg0.154 lb

Design Units

N/A METRIC

R - Inner Ring "Touch" Radius

N/A 0.6

r - Outer Ring "Touch" Radius

N/A 0.6

Features

N/A Open

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 0.30 mm0.012 in
r - Outer Ring "To Clear" Radius2 N/A 0.30 mm0.012 in

da - Inner Ring Backing Diameter

N/A 22.0 mm0.866 in

Da - Outer Ring Backing Diameter

N/A 35.0 mm1.378 in
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.