Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Side Mounted Take-Up Frame
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Take-Up Frames > Side Mounted Take-Up Frame > Part Number NLTU5 1 11/16  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number NLTU5 1 11/16, NLTU Frame






Unit of Measure: Imperial Metric Both


Dimensions

Base Width A

2.25 in
57.2
mm

Dimension A1

0.1875 in
4.8
mm

Dimension E

71.4 mm
2.8125
in

Total Height W

8.8125 in
223.8
mm

Dimension H1

1.4375 in
36.5
mm

Bolt Hole Spacing J

17.5 in
444.5
mm

Bolt Hole Spacing [Lateral] J1

7.3125 in
185.7
mm

Dimension J2

8.75 in
222.5
mm

Dimension K

1.125 in
28.6
mm

Total Length L

19.75 in
501.6
mm

Travel L1

11.75 in
298.4
mm

Bolt Hole N

9/16 in
14.3
mm

Dimension R

3.65625 in
92.9
mm



Add To Cart Request Quote
<