3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 29.5 Kg65.0 lb

Tapered Bore

N/A Y

Dimensions

d - Bore

N/A 240 mm9.449 in

D - Outer Diameter

N/A 360 mm14.173 in

C - Inner Ring Width

N/A 92 mm3.622 in

B - Outer Ring Width

N/A 92 mm3.622 in

DUR - Diameter Under Roller

N/A 270.89 mm10.665 in

F - Float

N/A 11 mm0.433 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 2180000 N490100 lbf
C - Dynamic Radial Rating1 N/A 1300000 N292300 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.5 mm0.098 in
r - Outer Ring "To Clear" Radius3 N/A 2.5 mm0.098 in

da - Inner Ring Backing Diameter

N/A 265.1 mm10.437 in

Da - Outer Ring Backing Diameter

N/A 337 mm13.268 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.