 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Bore Size | N/A 50 mm | 
| Seal Type | N/A Standard Seal | 
| Housing Material | N/A Machined Stainless Steel | 
| Bearing Number | N/A SUC210/FVSL613 | 
| Lubrication Type | N/A Food Grade Solid Lube | 
| Locking Style | N/A Set Screw Locking | 
| Housing Construction | N/A
                                                                                          Two-Bolt Pillow Block | 
| Housing Width A | N/A 1.970 in50.0 mm | 
| Total Length L | N/A 8.125 in206.5 mm | 
| Total Height H2 | N/A 4.500 in114.3 mm | 
| Bolt Hole Spacing J min | N/A 5.875 in149.4 mm | 
| Bolt Hole Spacing J max | N/A 6.752 in171.5 mm | 
| Base to Center Height H | N/A 2.252 in57.2 mm | 
| Foot Height H1 | N/A 0.752 in19.1 mm | 
| Bolt Hole Size N | N/A 0.656 in16.7 mm | 
| Center of Bearing from End S | N/A 0.748 in19.0 mm | 
| Inner Ring Width B | N/A 2.031 in51.6 mm | 
